Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
add_shopping_cart
SMA30SELMHSQD | TURCK - Your Global Automation Partner
Photoelectric sensor Opposed Mode Sensor (Emitter)
SMA30SELMHSQD
Order ID no. 3035761
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Connector type
7/8″
Design
Tube
Dimensions (L x W x H)
116 mm
Electrical connection
Connector
Function
Opposed mode sensor
Housing material
Metal
Housing quality
Stainless steel
Light type
IR
Max. range (mm)
150000
Operating mode
Emitter
Protection class
IP67
Special features
Chemical-resistant
Wavelength (nm)
950
Key Features
Protection class
IP67
home
Turck-Shop
Products
Others
SMA30SELMHSQD
In Stock
Price Group
F3
List Price
619,00 €
Item Total
619,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support