Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
T18SP6L W/30' | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric sensor Retroreflective Sensor
T18SP6L W/30'
Order ID no. 3035861
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Cable length (m)
9
Design
Tube
Dimensions (L x W x H)
30 mm x 30 mm x 41,5 mm
Electrical connection
Cable
Function
Retroreflective Sensor
Housing material
Plastic
Housing quality
Thermoplastic material
Light type
IR
Max. range (mm)
2000
Operating mode
Unpolarized
Output function
PNP
Protection class
IP67, IP69
Setting option
Potentiometer
Special features
Chemical-resistant, Encapsulated, Wash down
Switching element function
Connection programmable
Wavelength (nm)
950
Key Features
Protection class
IP67, IP69
home
Turck-Shop
Products
Others
T18SP6L W/30'
Item Total
139,50 €
Quantity
−
+
add_shopping_cart
Add to Cart
In Stock
Price Group
F3
List Price
139,50 €
Contact Support