Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
SM312CVGMHSQD-35892 | TURCK - Your Global Automation Partner
SM312CVGMHSQD-35892
Order ID no. 3035892
In Stock
home
Home
Loading...
Technical Data
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Connector type
M12 x 1
Electrical connection
Connector
Max. range (mm)
16
Protection class
IP67
Setting option
Potentiometer
Key Features
Protection class
IP67
Price Group
F3
List Price
235,40 €
Item Total
235,40 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
SM312CVGMHSQD-35892
Contact Support