Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
D12SP6FP W/30 | TURCK - Your Global Automation Partner
Photoelectric sensor Photoelectric sensor for plastic fibers
D12SP6FP W/30
Order ID no. 3035933
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Cable length (m)
9
Design
Rectangular
Dimensions (L x W x H)
64 mm x 12 mm x 30 mm
Electrical connection
Cable
Function
Fiber optic sensor
Housing material
Plastic
Housing quality
Thermoplastic material
Light type
Red
Operating mode
Plastic fiber
Output function
PNP
Protection class
IP11
Setting option
Potentiometer
Special features
Small part counting
Switching element function
NO/NC
Switching frequency (kHz)
1
Wavelength (nm)
680
Key Features
Protection class
IP11
In Stock
Price Group
B1
List Price
327,30 €
home
Turck-Shop
Products
Others
D12SP6FP W/30
Item Total
327,30 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support