Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
SM312C2MHSQDP | TURCK - Your Global Automation Partner
Photoelectric sensor Convergent mode sensor
SM312C2MHSQDP
Order ID no. 3035974
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Cable length (m)
0.15
Connector type
M12 x 1
Design
Rectangular with thread
Dimensions (L x W x H)
53,3 mm x 12,3 mm x 30,7 mm
Electrical connection
Cable with connector
Focal distance (mm)
43
Function
Proximity switch
Housing material
Plastic
Housing quality
Thermoplastic material
Light type
IR
Max. range (mm)
43
Operating mode
Convergent
Output function
PNP/NPN
Protection class
IP67
Setting option
Potentiometer
Special features
Encapsulated
Switching element function
normally open NO
Wavelength (nm)
880
Key Features
Protection class
IP67
home
Turck-Shop
Products
Others
SM312C2MHSQDP
Item Total
194,60 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
F3
List Price
194,60 €