Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
D12SP6FVY1 W/30' | TURCK - Your Global Automation Partner
Photoelectric Sensor
D12SP6FVY1 W/30'
Order ID no. 3036064
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Cable length (m)
9
Design
Rectangular
Dimensions (L x W x H)
70 mm x 12 mm x 30 mm
Electrical connection
Cable
Function
Fiber-optic sensor for glass optical fiber
Housing material
Plastic
Housing quality
ABS
Light type
Red
Output function
PNP
Protection class
IP11
Setting option
Potentiometer
Switching element function
NO/NC
Switching frequency (kHz)
10
Wavelength (nm)
680
Key Features
Protection class
IP11
In Stock
Price Group
B1
List Price
467,60 €
Item Total
467,60 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
D12SP6FVY1 W/30'
Contact Support