Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
L9M8 | TURCK - Your Global Automation Partner
lens aperture For Optical Fibers
L9M8
Order ID no. 3036146
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
250
Ambient temperature min. (°C)
-140
Dimensions (L x W x H)
45,7 mm
Function
Glass lens for optical fiber
Function accessories for
Photoelectric sensors
In Stock
Price Group
F3
List Price
47,30 €
home
Turck-Shop
Products
Others
L9M8
Item Total
47,30 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support