Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
L16FSSM8 | TURCK - Your Global Automation Partner
lens aperture For Optical Fibers
L16FSSM8
Order ID no. 3036150
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
480
Ambient temperature min. (°C)
-140
Dimensions (L x W x H)
58,4 mm
Function
Glass lens for optical fiber
Function accessories for
Photoelectric sensors
In Stock
Price Group
F3
List Price
117,20 €
home
Turck-Shop
Products
Others
L16FSSM8
Item Total
117,20 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support