Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
SMA30SELMHS | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric sensor Opposed Mode Sensor (Emitter)
SMA30SELMHS
Order ID no. 3036507
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Cable length (m)
2
Design
Tube
Dimensions (L x W x H)
102 mm
Electrical connection
Cable
Function
Opposed mode sensor
Housing material
Metal
Housing quality
Stainless steel
Light type
IR
Max. range (mm)
150000
Operating mode
Emitter
Protection class
IP67
Special features
Chemical-resistant
Wavelength (nm)
950
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
422,10 €
home
Turck-Shop
Products
Others
SMA30SELMHS
Item Total
422,10 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support