Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
S30AW3LPQ3 | TURCK - Your Global Automation Partner
Photoelectric sensor Retroreflective Sensor with Polarizing Filter
S30AW3LPQ3
Order ID no. 3036899
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Connector type
M12 x 1
Design
Threaded barrel
Electrical connection
Connector
Function
Retroreflective Sensor
Housing material
Plastic
Housing quality
PBT
Light type
Red polarized
Max. range (mm)
6000
Operating mode
Polarized
Output function
Relay output
Protection class
IP69
Special features
Wash down
Switching element function
Light operation
Wavelength (nm)
680
Key Features
Protection class
IP69
In Stock
Price Group
F3
List Price
222,30 €
Item Total
222,30 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
S30AW3LPQ3
Contact Support