Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
S30RW3FF400Q3 | TURCK - Your Global Automation Partner
Photoelectric sensor Diffuse-Mode Sensor with Fixed Background Suppression
S30RW3FF400Q3
Order ID no. 3036904
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Connector type
M12 x 1
Design
Tube
Electrical connection
Connector
Function
Proximity switch
Housing material
Plastic
Housing quality
Thermoplastic material
Light type
IR
Max. range (mm)
400
Operating mode
Background suppression, non-adjustable
Output function
Relay output
Protection class
IP69
Special features
Encapsulated, Wash down
Switching element function
Dark operation
Wavelength (nm)
880
Key Features
Protection class
IP69
home
Turck-Shop
Products
Others
S30RW3FF400Q3
Item Total
178,40 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
F3
List Price
178,40 €