Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
S30AW3RQ3 | TURCK - Your Global Automation Partner
Photoelectric sensor Opposed Mode Sensor (Receiver)
S30AW3RQ3
Order ID no. 3036906
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Connector type
M12 x 1
Design
Threaded barrel
Dimensions (L x W x H)
89,4 mm
Electrical connection
Connector
Function
Opposed mode sensor
Housing material
Plastic
Housing quality
PBT
Max. range (mm)
60000
Operating mode
Receiver
Output function
Relay output
Protection class
IP69
Special features
Wash down
Switching element function
Light operation
Key Features
Protection class
IP69
In Stock
Price Group
F3
List Price
170,60 €
Item Total
170,60 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
S30AW3RQ3
Contact Support