Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
S30RW3RQ3 | TURCK - Your Global Automation Partner
Photoelectric sensor Opposed Mode Sensor (Receiver)
S30RW3RQ3
Order ID no. 3036907
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Connector type
M12 x 1
Design
Tube
Dimensions (L x W x H)
89,4 mm
Electrical connection
Connector
Function
Opposed mode sensor
Housing material
Plastic
Housing quality
Thermoplastic material
Max. range (mm)
60000
Operating mode
Receiver
Output function
Relay output
Protection class
IP69
Special features
Encapsulated, Wash down
Switching element function
Dark operation
Key Features
home
Turck-Shop
Products
Others
S30RW3RQ3
Protection class
IP69
Item Total
127,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
F3
List Price
127,80 €