Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
T18RW3LQ3 | TURCK - Your Global Automation Partner
Photoelectric sensor Retroreflective Sensor
T18RW3LQ3
Order ID no. 3036918
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Connector type
M12 x 1
Design
Tube
Dimensions (L x W x H)
30 mm x 30 mm x 54 mm
Electrical connection
Connector
Function
Retroreflective Sensor
Housing material
Plastic
Housing quality
Thermoplastic material
Light type
IR
Max. range (mm)
2000
Operating mode
Unpolarized
Output function
Relay output
Protection class
IP67, IP69
Setting option
Potentiometer
Special features
Chemical-resistant, Encapsulated, Wash down
Switching element function
Dark operation
Wavelength (nm)
950
Key Features
Protection class
IP67, IP69
In Stock
Price Group
F3
List Price
145,50 €
Item Total
145,50 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
T18RW3LQ3
Contact Support