Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
Q25AW3LPQ3 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric sensor Retroreflective Sensor with Polarizing Filter
Q25AW3LPQ3
Order ID no. 3036961
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
30 mm x 25 mm x 62,7 mm
Electrical connection
Connector
Function
Retroreflective Sensor
Housing material
Plastic
Housing quality
Thermoplastic material
Light type
Red polarized
Max. range (mm)
2000
Operating mode
Polarized
Output function
Relay output
Protection class
IP69
Special features
Chemical-resistant, Encapsulated, Wash down
Switching element function
Light operation
Wavelength (nm)
680
Key Features
Protection class
IP69
home
Turck-Shop
Products
Others
Q25AW3LPQ3
Item Total
174,30 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
F3
List Price
174,30 €