Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
Q403EQ3 | TURCK - Your Global Automation Partner
Photoelectric sensor Opposed Mode Sensor (Emitter)
Q403EQ3
Order ID no. 3036985
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
46 mm x 40,1 mm x 82,5 mm
Electrical connection
Connector
Function
Opposed mode sensor
Housing material
Plastic
Housing quality
Thermoplastic material
Light type
IR
Max. range (mm)
60000
Operating mode
Emitter
Protection class
IP69
Special features
Encapsulated, Wash down
Wavelength (nm)
950
Key Features
Protection class
IP69
In Stock
Price Group
F3
List Price
84,50 €
Item Total
84,50 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
Q403EQ3
Contact Support