Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
T30SP6RE | TURCK - Your Global Automation Partner
Photoelectric sensor Opposed Mode Sensor
T30SP6RE
Order ID no. 3037069
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Cable length (m)
2
Design
Tube
Dimensions (L x W x H)
45 mm x 40 mm x 51,5 mm
Electrical connection
Cable
Function
Opposed mode sensor
Housing material
Plastic
Housing quality
Thermoplastic material
Max. range (mm)
60000
Operating mode
Emitter/receiver pair
Output function
PNP
Protection class
IP69
Special features
Encapsulated, Wash down
Switching element function
Connection programmable
Key Features
Protection class
IP69
home
Turck-Shop
Products
Others
T30SP6RE
Item Total
145,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
F3
List Price
145,80 €