Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
S30AW3RE | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric sensor Opposed Mode Sensor (Receiver)
S30AW3RE
Order ID no. 3037088
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Cable length (m)
2
Design
Threaded barrel
Dimensions (L x W x H)
80,7 mm
Electrical connection
Cable
Function
Opposed mode sensor
Housing material
Plastic
Housing quality
PBT
Max. range (mm)
60000
Operating mode
Receiver
Output function
Relay output
Protection class
IP67
Special features
Wash down
Switching element function
Light operation
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
237,80 €
Item Total
237,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
S30AW3RE
Contact Support