Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
Q40SN6REQ | TURCK - Your Global Automation Partner
Photoelectric sensor Opposed Mode Sensor (Receiver)
Q40SN6REQ
Order ID no. 3037102
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
46 mm x 40,1 mm x 82,5 mm
Electrical connection
Connector
Function
Opposed mode sensor
Housing material
Plastic
Housing quality
Thermoplastic material
Max. range (mm)
60000
Operating mode
Emitter/receiver pair
Output function
NPN
Protection class
IP67, IP69
Special features
Encapsulated, Wash down
Switching element function
Connection programmable
Key Features
Protection class
IP67, IP69
In Stock
Price Group
F3
List Price
162,00 €
Item Total
162,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
Q40SN6REQ
Contact Support