Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
Q40RW3RE | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric sensor Opposed Mode Sensor (Receiver)
Q40RW3RE
Order ID no. 3037105
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Cable length (m)
2
Design
Rectangular
Dimensions (L x W x H)
46 mm x 40,1 mm x 69,8 mm
Electrical connection
Cable
Function
Opposed mode sensor
Housing material
Plastic
Housing quality
Thermoplastic material
Max. range (mm)
60000
Operating mode
Emitter/receiver pair
Output function
Relay output
Protection class
IP67
Special features
Encapsulated
Switching element function
Dark operation
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
193,00 €
Item Total
193,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
Q40RW3RE
Contact Support