Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
Q40AW3REQ1 | TURCK - Your Global Automation Partner
Photoelectric sensor Opposed Mode Sensor (Receiver)
Q40AW3REQ1
Order ID no. 3037106
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Connector type
1/2″
Design
Rectangular
Dimensions (L x W x H)
46 mm x 40,1 mm x 82,5 mm
Electrical connection
Connector
Function
Opposed mode sensor
Housing material
Plastic
Housing quality
PBT
Max. range (mm)
60000
Operating mode
Emitter/receiver pair
Output function
Relay output
Protection class
IP69K
Special features
Encapsulated, Wash down
Switching element function
Light operation
Key Features
Protection class
IP69K
In Stock
Price Group
F3
List Price
193,60 €
Item Total
193,60 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
Q40AW3REQ1
Contact Support