Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
SM30RW3RE | TURCK - Your Global Automation Partner
Opposed Mode Sensor (Receiver)
SM30RW3RE
Order ID no. 3037113
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Cable length (m)
2
Design
Tube
Electrical connection
Cable
Function
Opposed mode sensor
Max. range (mm)
60000
Operating mode
Receiver
Protection class
IP67
Wavelength (nm)
880
In Stock
Price Group
F3
List Price
299,00 €
Item Total
299,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
SM30RW3RE
Contact Support