Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
SM2A31RPDE | TURCK - Your Global Automation Partner
Photoelectric sensor Opposed Mode Sensor (Receiver)
SM2A31RPDE
Order ID no. 3037121
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Cable length (m)
2
Design
Rectangular with thread
Dimensions (L x W x H)
66 mm x 12,2 mm x 30,7 mm
Electrical connection
Cable
Function
Opposed mode sensor
Housing material
Plastic
Housing quality
Thermoplastic material
Max. range (mm)
300
Operating mode
Emitter/receiver pair
Output function
Relay output
Protection class
IP67
Setting option
Potentiometer
Special features
Clear object detection, Encapsulated
Wavelength (nm)
650
Key Features
Protection class
IP67
home
Turck-Shop
Products
Others
SM2A31RPDE
Item Total
354,50 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
F3
List Price
354,50 €