Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
SM2A30SRLNCE | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric sensor Opposed Mode Sensor (Receiver)
SM2A30SRLNCE
Order ID no. 3037145
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Cable length (m)
2
Design
Tube
Dimensions (L x W x H)
102 mm
Electrical connection
Cable
Function
Opposed mode sensor
Housing material
Metal
Housing quality
Stainless steel
Max. range (mm)
150000
Operating mode
Emitter/receiver pair
Output function
Relay output
Protection class
IP67
Special features
Chemical-resistant, Encapsulated, Resistant to chemicals
Switching element function
Dark operation
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
673,00 €
Item Total
673,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
SM2A30SRLNCE
Contact Support