Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
Q45XB6LVQ | TURCK - Your Global Automation Partner
Photoelectric Sensor
Q45XB6LVQ
Order ID no. 3037881
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Connector type
7/8″
Design
Rectangular
Dimensions (L x W x H)
87,6 mm x 54,6 mm x 44,5 mm
Electrical connection
Connector
Function
Retroreflective Sensor
Housing material
Plastic
Housing quality
Thermoplastic material
Light type
Red
Max. range (mm)
9000
Operating mode
Unpolarized
Protection class
IP67
Setting option
Potentiometer
Switching frequency (kHz)
0.25
Wavelength (nm)
680
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
190,60 €
home
Turck-Shop
Products
Others
Q45XB6LVQ
Item Total
190,60 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support