Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
Q45XB6CV4Q | TURCK - Your Global Automation Partner
Photoelectric sensor Convergent mode sensor
Q45XB6CV4Q
Order ID no. 3037886
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Connector type
7/8″
Design
Rectangular
Dimensions (L x W x H)
56,4 mm x 44,5 mm x 101,6 mm
Electrical connection
Connector
Focal distance (mm)
100
Function
Proximity switch
Housing material
Plastic
Housing quality
Thermoplastic material
Light type
Red
Max. range (mm)
100
Operating mode
Convergent
Protection class
IP67
Setting option
Potentiometer
Wavelength (nm)
680
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
213,20 €
home
Turck-Shop
Products
Others
Q45XB6CV4Q
Item Total
213,20 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support