Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
Q45XB6FPQ | TURCK - Your Global Automation Partner
Photoelectric Sensor
Q45XB6FPQ
Order ID no. 3037888
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Connector type
7/8″
Design
Rectangular
Dimensions (L x W x H)
60,5 mm x 44,5 mm x 101,6 mm
Electrical connection
Connector
Function
Fiber optic sensor
Housing material
Plastic
Housing quality
Thermoplastic material
Light type
Red
Operating mode
Plastic fiber
Protection class
IP67
Setting option
Potentiometer
Special features
keep/defer
Wavelength (nm)
660
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
228,80 €
home
Turck-Shop
Products
Others
Q45XB6FPQ
Item Total
228,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support