Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
MIAD9CV W/30 | TURCK - Your Global Automation Partner
Photoelectric sensor Convergent mode sensor
MIAD9CV W/30
Order ID no. 3038022
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Cable length (m)
9
Design
Rectangular with thread
Dimensions (L x W x H)
66 mm x 12,3 mm x 30,7 mm
Electrical connection
Cable
Focal distance (mm)
16
Function
Proximity switch
Housing material
Plastic
Housing quality
Thermoplastic material
Light type
Red
Max. range (mm)
16
Operating mode
Convergent
Output function
NAMUR
Protection class
IP67
Setting option
Potentiometer
Special features
Encapsulated
Switching element function
Light operation
Wavelength (nm)
650
Key Features
Protection class
IP67
home
Turck-Shop
Products
Others
MIAD9CV W/30
Item Total
236,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
F3
List Price
236,80 €