Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
MIAD9F W/30 | TURCK - Your Global Automation Partner
Photoelectric sensor Photoelectric Sensor for Glass Fibers
MIAD9F W/30
Order ID no. 3038024
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Cable length (m)
9
Design
Rectangular with thread
Dimensions (L x W x H)
66 mm x 12,3 mm x 30,7 mm
Electrical connection
Cable
Function
Fiber optic sensor
Housing material
Plastic
Housing quality
Thermoplastic material
Light type
IR
Operating mode
Glass fiber
Output function
NAMUR
Protection class
IP67
Setting option
Potentiometer
Special features
Wash down
Switching element function
Light operation
Wavelength (nm)
880
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
202,00 €
Item Total
202,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
MIAD9F W/30
Contact Support