Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
MIAD9W W/30 | TURCK - Your Global Automation Partner
Photoelectric sensor Diffuse-Mode Sensor
MIAD9W W/30
Order ID no. 3038027
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Cable length (m)
9
Design
Rectangular
Dimensions (L x W x H)
66 mm x 12,3 mm x 30,7 mm
Electrical connection
Cable
Function
Proximity switch
Housing material
Plastic
Housing quality
Thermoplastic material
Light type
IR
Max. range (mm)
75
Operating mode
Divergent
Output function
NAMUR
Protection class
IP67
Setting option
Potentiometer
Special features
Encapsulated
Switching element function
Light operation
Wavelength (nm)
880
Key Features
Protection class
IP67
home
Turck-Shop
Products
Others
MIAD9W W/30
Item Total
202,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
F3
List Price
202,00 €