Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
SSA-BM-02ED1Q4 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Emergency shutdown Emergency stop button
SSA-BM-02ED1Q4
Order ID no. 3038044
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
-25
Cascadable
Yes
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
80,3 mm x 80,8 mm x 102,1 mm
Electrical connection
Connector
Function
E-stop button, unlit
Housing material
Plastic
Housing quality
PC
Operating voltage
AC/DC
Output function
Potential-free
Protection class
IP65
Switching element function
2 x NC contact
Key Features
Protection class
IP65
In Stock
Price Group
F3
List Price
351,60 €
Item Total
351,60 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
SSA-BM-02ED1Q4
Contact Support