Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
PBFM1X43T | TURCK - Your Global Automation Partner
Plastic Fiber
PBFM1X43T
Order ID no. 3038328
home
Home
Loading...
Technical Data
Downloads
Accessory type
Plastic fiber
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-30
Dimensions (L x W x H)
1057,7 mm
Function
Diffuse mode sensor
Function accessories for
Photoelectric sensors
Housing material
Plastic
Housing quality
PE
In Stock
Price Group
F3
List Price
128,60 €
home
Turck-Shop
Products
Others
PBFM1X43T
Item Total
128,60 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support