Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
D12DAB6FP | TURCK - Your Global Automation Partner
Photoelectric Sensor
D12DAB6FP
Order ID no. 3038382
home
Home
Loading...
Technical Data
Downloads
Special features
Small part counting
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Cable length (m)
2
Electrical connection
Cable
Design
Rectangular
Dimensions (L x W x H)
64 mm x 12 mm x 30 mm
Housing material
Plastic
Housing quality
Thermoplastic material
Light type
Red
Function
Fiber-optic sensor for optical fiber
Output function
PNP/NPN
Protection class
IP11
Setting option
Potentiometer
Switching element function
NO contact
Switching frequency (kHz)
10
Wavelength (nm)
680
Key Features
Protection class
IP11
In Stock
Price Group
B1
List Price
€406.40
home
Turck-Shop
Products
Others
D12DAB6FP
Item Total
€406.40
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support