Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
K50BCLW2A120Q-38396 | TURCK - Your Global Automation Partner
LED Signal Light Beacon
K50BCLW2A120Q-38396
Order ID no. 3038396
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cascadable
No
Connector type
1/2-20UNF-2B
Design
Puck
Dimensions (L x W x H)
60 mm x 60 mm
Dimmable
No
Electrical connection
Connector
Function
Limit switch
Housing material
Plastic
Housing quality
PC
Input type
AC
Number of colors/segments
1
Operating voltage
AC/DC
Protection class
IP67, IP69
Special features
Wash down
Key Features
Protection class
IP67, IP69
home
Turck-Shop
Products
Others
K50BCLW2A120Q-38396
In Stock
Price Group
F3
List Price
154,70 €
Item Total
154,70 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support