Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
SM312DM5VMS-38578 | TURCK - Your Global Automation Partner
SM312DM5VMS-38578 102ft CABLE 12in JACKET STRIP DARK OPERATE
SM312DM5VMS-38578
Order ID no. 3038578
In Stock
home
Home
Loading...
Technical Data
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Design
Rectangular with thread
Housing material
Plastic
Housing quality
Thermoplastic material
Function
Proximity switch
Operating mode
Diffuse
Protection class
IP67
Max. range (mm)
380
Setting option
Potentiometer
Key Features
Protection class
IP67
Price Group
F3
List Price
€390.60
home
Turck-Shop
Products
Others
SM312DM5VMS-38578
Item Total
€390.60
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support