Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
SM30PRL W/50 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Range: 200 m
SM30PRL W/50
Order ID no. 3038708
home
Home
Loading...
Technical Data
Downloads
Special features
Encapsulated
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Cable length (m)
9
Electrical connection
Cable
Design
Tube
Dimensions (L x W x H)
102 mm
Housing material
Plastic
Housing quality
Thermoplastic material
Function
Opposed mode sensor
Operating mode
Receiver
Output function
PNP/NPN
Protection class
IP67
Max. range (mm)
150000
Switching element function
Connection programmable
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
€551.00
home
Turck-Shop
Products
Others
SM30PRL W/50
Item Total
€551.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support