Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
SM312L | TURCK - Your Global Automation Partner
SM312L INFRARED RETRO MINIBEAM
SM312L
Order ID no. 3039008
In Stock
home
Home
Loading...
Technical Data
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Cable length (m)
2
Electrical connection
Cable
Design
Rectangular with thread
Housing material
Plastic
Housing quality
Thermoplastic material
Function
Retroreflective Sensor
Operating mode
Unpolarized
Protection class
IP67
Setting option
Potentiometer
Wavelength (nm)
940
Key Features
Protection class
IP67
Price Group
F3
List Price
€328.70
home
Turck-Shop
Products
Others
SM312L
Item Total
€328.70
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support