Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
PIRS1X166U | TURCK - Your Global Automation Partner
Plastic fiber Single Conductor — Jacketed Optical Cable Made of Plastic Fiber
PIRS1X166U
Order ID no. 3039155
home
Home
Loading...
Technical Data
Downloads
Accessory type
Plastic fiber
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-30
Design
Rectangular
Dimensions (L x W x H)
1828 mm
Function
Opposed mode sensor - transmitter/receiver
Function accessories for
Photoelectric sensors
Housing material
Plastic
Housing quality
PE
Scan field (mm)
5.26
Special features
Detection of small parts
In Stock
Price Group
F3
List Price
202,50 €
home
Turck-Shop
Products
Others
PIRS1X166U
Item Total
202,50 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support