Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
D12DAB6FV W/30' | TURCK - Your Global Automation Partner
Photoelectric sensor Photoelectric Sensor for Glass Fibers
D12DAB6FV W/30'
Order ID no. 3039547
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Cable length (m)
9
Design
Rectangular
Dimensions (L x W x H)
70 mm x 12 mm x 30 mm
Electrical connection
Cable
Function
Fiber-optic sensor for optical fiber
Housing material
Plastic
Housing quality
Thermoplastic material
Light type
Red
Operating mode
Glass fiber
Output function
PNP/NPN
Protection class
IP11
Setting option
Potentiometer
Special features
Small part counting
Switching element function
normally open NO
Switching frequency (kHz)
10
Wavelength (nm)
680
Key Features
Protection class
IP11
home
Turck-Shop
Products
Others
D12DAB6FV W/30'
In Stock
Price Group
B1
List Price
368,20 €
Item Total
368,20 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support