Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
Q45XAS1LPQ | TURCK - Your Global Automation Partner
Photoelectric Sensor
Q45XAS1LPQ
Order ID no. 3040778
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Connector type
7/8″
Design
Rectangular
Dimensions (L x W x H)
56,4 mm x 44,5 mm x 101,6 mm
Electrical connection
Connector
Function
Retroreflective Sensor
Housing material
Plastic
Housing quality
PBT
Light type
Red polarized
Max. range (mm)
6000
Operating mode
Polarized
Protection class
IP67
Wavelength (nm)
680
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
295,10 €
Item Total
295,10 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
Q45XAS1LPQ
Contact Support