Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
Q45XAS1FPQ | TURCK - Your Global Automation Partner
Photoelectric Sensor
Q45XAS1FPQ
Order ID no. 3040783
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Connector type
7/8″
Design
Rectangular
Dimensions (L x W x H)
60,5 mm x 44,5 mm x 101,6 mm
Electrical connection
Connector
Function
Fiber optic sensor
Housing material
Plastic
Housing quality
PBT
Light type
Red
Operating mode
Plastic fiber
Protection class
IP67
Wavelength (nm)
660
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
298,20 €
Item Total
298,20 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
Q45XAS1FPQ
Contact Support