Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
Q45AD9DL W/30 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric sensor Diffuse-Mode Sensor
Q45AD9DL W/30
Order ID no. 3040818
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Cable length (m)
9
Design
Rectangular
Dimensions (L x W x H)
56,4 mm x 44,5 mm x 87,6 mm
Electrical connection
Cable
Function
Proximity switch
Housing material
Plastic
Housing quality
Thermoplastic material
Light type
IR
Max. range (mm)
1000
Operating mode
Diffuse
Output function
NAMUR
Protection class
IP67
Setting option
Potentiometer
Switching element function
Light operation
Wavelength (nm)
880
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
245,60 €
Item Total
245,60 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
Q45AD9DL W/30
Contact Support