Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
T30AD9FF150Q | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric sensor Diffuse-Mode Sensor with Fixed Background Suppression
T30AD9FF150Q
Order ID no. 3041078
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Connector type
M12 x 1
Design
Tube
Dimensions (L x W x H)
45 mm x 40 mm x 64 mm
Electrical connection
Connector
Function
Proximity switch
Housing material
Plastic
Housing quality
Thermoplastic material
Light type
IR
Max. range (mm)
150
Operating mode
Background suppression, non-adjustable
Output function
NAMUR
Protection class
IP67
Special features
Encapsulated, Wash down
Wavelength (nm)
880
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
193,60 €
home
Turck-Shop
Products
Others
T30AD9FF150Q
Item Total
193,60 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support