Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
T18VN6URE | TURCK - Your Global Automation Partner
Ultrasonic sensor Receiver
T18VN6URE
Order ID no. 3041560
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Cable length (m)
2
Design
Rectangular with thread
Electrical connection
Cable
Function
Opposed mode sensor
Housing material
Plastic
Housing quality
PBT
Max. range (mm)
600
Output function
NPN
Protection class
IP67
Radiation direction
straight
Switching element function
Complementary contact
Key Features
Protection class
IP67
home
Turck-Shop
Products
Others
T18VN6URE
Item Total
718,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
F3
List Price
718,00 €