Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
S12SN6RQDP | TURCK - Your Global Automation Partner
Photoelectric sensor Opposed Mode Sensor (Receiver)
S12SN6RQDP
Order ID no. 3041563
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Cable length (m)
0.15
Connector type
M12 x 1
Design
Tube
Dimensions (L x W x H)
30,5 mm
Electrical connection
Cable with connector
Function
Opposed mode sensor
Housing material
Plastic
Housing quality
Thermoplastic material
Max. range (mm)
15000
Operating mode
Receiver
Protection class
IP67
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
125,70 €
home
Turck-Shop
Products
Others
S12SN6RQDP
Item Total
125,70 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support