Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
S126EQDP | TURCK - Your Global Automation Partner
Photoelectric sensor Opposed Mode Sensor (Emitter)
S126EQDP
Order ID no. 3041564
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Cable length (m)
0.15
Connector type
M12 x 1
Design
Tube
Dimensions (L x W x H)
30,5 mm
Electrical connection
Cable with connector
Function
Opposed mode sensor
Housing material
Plastic
Housing quality
Thermoplastic material
Light type
IR
Max. range (mm)
15000
Operating mode
Emitter
Protection class
IP67
Wavelength (nm)
880
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
91,40 €
home
Turck-Shop
Products
Others
S126EQDP
Item Total
91,40 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support