Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
TM18RP6R | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric sensor Opposed Mode Sensor (Receiver)
TM18RP6R
Order ID no. 3042010
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Cable length (m)
2
Design
Tube
Dimensions (L x W x H)
30 mm x 30 mm x 41 mm
Electrical connection
Cable
Function
Opposed mode sensor
Housing material
Metal
Housing quality
Zinc Die-Cast with Nickel-Plating
Max. range (mm)
20000
Operating mode
Receiver
Output function
PNP
Protection class
IP67
Special features
Encapsulated, Wash down
Switching element function
NO contact, dark operation
Key Features
home
Turck-Shop
Products
Others
TM18RP6R
Protection class
IP67
Item Total
104,30 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
F3
List Price
104,30 €