Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
TM18AP6FF50 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric sensor Diffuse-Mode Sensor with Fixed Background Suppression
TM18AP6FF50
Order ID no. 3042014
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Cable length (m)
2
Design
Tube
Dimensions (L x W x H)
30 mm x 30 mm x 41 mm
Electrical connection
Cable
Function
Proximity switch
Housing material
Metal
Housing quality
Zinc Die-Cast with Nickel-Plating
Light type
Red
Max. range (mm)
50
Operating mode
Background suppression, non-adjustable
Output function
PNP
Protection class
IP67
Special features
Encapsulated, Wash down
Switching element function
NO contact, light operation
Wavelength (nm)
660
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
136,80 €
Item Total
136,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
TM18AP6FF50
Contact Support