Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
TM18AN6FF100Q8 | TURCK - Your Global Automation Partner
Photoelectric sensor Diffuse-Mode Sensor with Fixed Background Suppression
TM18AN6FF100Q8
Order ID no. 3042033
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Connector type
M12 x 1
Design
Tube
Dimensions (L x W x H)
30 mm x 30 mm x 49 mm
Electrical connection
Connector
Function
Proximity switch
Housing material
Metal
Housing quality
Zinc Die-Cast with Nickel-Plating
Light type
Red
Max. range (mm)
100
Operating mode
Background suppression, non-adjustable
Output function
NPN
Protection class
IP67, IP69
Special features
Encapsulated, Wash down
Switching element function
NO contact, light operation
Wavelength (nm)
660
Key Features
Protection class
IP67, IP69
In Stock
Price Group
F3
List Price
144,10 €
Item Total
144,10 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
TM18AN6FF100Q8
Contact Support