Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
TM18VP6FF50 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric sensor Diffuse-Mode Sensor with Fixed Background Suppression
TM18VP6FF50
Order ID no. 3042039
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Cable length (m)
2
Design
Tube
Dimensions (L x W x H)
30 mm x 30 mm x 41 mm
Electrical connection
Cable
Function
Proximity switch
Housing material
Metal
Housing quality
Zinc Die-Cast with Nickel-Plating
Light type
Red
Max. range (mm)
50
Operating mode
Background suppression, non-adjustable
Output function
PNP
Protection class
IP67
Special features
Encapsulated, Wash down
Switching element function
Complementary contact
Wavelength (nm)
660
Key Features
Protection class
IP67
home
Turck-Shop
Products
Others
TM18VP6FF50
Item Total
136,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
In Stock
Price Group
F3
List Price
136,80 €
Contact Support